(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Anti-Static Fixed Caster, without Stopper, K-630K (Part Numbers)

Anti-Static Fixed Caster, without Stopper, K-630K
  • On Sale Till 31/03/2025

[Features]
· Prevents the adherence of dust caused by static electricity through use of an anti-static wheel.
· The electric resistance values are, by measurement value, 108Ω or less for synthetic rubber, and 107 to 108Ω for urethane.
· Features excellent abrasion resistance and the staining of floors is suppressed through use of a non-carbon wheel (urethane wheel)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

K-630K-75-R

 
Part Number
K-630K-75-R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Product CD
1 Piece(s) Same day 1010035.01~80.0080Synthetic RubberAntistatic634095717531732

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Static electricity prevention Stopper (Detail) No
Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole Wheel Width(mm) 32
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load

Please check the type/dimensions/specifications of the part K-630K-75-R in the Anti-Static Fixed Caster, without Stopper, K-630K series.

Products like this...

Part Number
K-630K-100-R
K-630K-100-UR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Product CD
1 Piece(s) 37 Day(s) or more -14480.01~140.00120Synthetic RubberAntistatic80451158010031733
1 Piece(s) 12 Day(s) or more -144140.01~220.00170[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic80451158010031745

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)