(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Free Ball Valve, 375 Series, Socket Type (375S-15)

Free Ball Valve, 375 Series, Socket Type 375S-15

• 375 Series True Union PVC Ball Valve and Socket Type
• 375 series according to the following international ISO16135 standards.
• Compliant Thermoplastic valve pressure test: ISO9393 standard
• 375 Ball valve is standard bore type.
• 375 Series the Body, Valve Nut, Ball and Stem Material: U-PVC.
• O-Ring material is EPDM (Ethylene Propylene Diene Monomer)
• 375 Series Ball seal material: PTFE.
• Handle material: PVC (Polyvinyl Chloride)
• 375 series Handle Shape: T lever handle type.
• Applicable Fluid: Water.
• Maximum Operating pressure: 1.0MPa for temperature at 20°C

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

375S-15

 
Part Number
375S-15
Part NumberMinimum order quantityVolume DiscountDays to ShipDN Nominal diameter Pipe connection part internal diameter d
1 Piece(s) 1 Day(s) 1522

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material U-PVC Applicable Fluid Water
Supply Side, Connection Type Socket-type Control Side, Connection Type Socket-type Handle Shape Lever Handle
Operating Pressure Range(MPa) ::1 Operation Method Manual

Please check the type/dimensions/specifications of the part 375S-15 in the Free Ball Valve, 375 Series, Socket Type series.

Products like this...

Part Number
375S-20
375S-25
375S-40
375S-50
Part NumberMinimum order quantityVolume DiscountDays to ShipDN Nominal diameter Pipe connection part internal diameter d
1 Piece(s) 1 Day(s) 2026
1 Piece(s) 1 Day(s) 2532
1 Piece(s) 1 Day(s) 4048
1 Piece(s) 1 Day(s) 5060

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)