(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel / Round Hole Pipe Joint Square / Boss Type

Stainless Steel / Round Hole Pipe Joint Square / Boss Type

The boss can be inserted to freely combine with other parts.

[Features]
· Square holes used for horizontal movement and position reproduction, for fixed mounting without shaking.
· Can be used in combination with round holes as required.
· Mounting angle can be freely varied by inserting a boss

PDF

Part Number

Configured Part Number is shown.

 
Part Number
USH10-204
USH12-204
USH13-204
USH16-204
USH19-204
USH20-204
USH1009-204
USH1210-204
USH1310-204
USH1312-204
USH1916-204
USH2019-204
Part NumberMinimum order quantityVolume DiscountDays to ShipPost Dia. B
(mm)
F
(mm)
□A (□S)
(mm)
φD2
1 Piece(s) 12 Day(s) or more 1019□10φ10
1 Piece(s) 12 Day(s) or more 1222□12φ12
1 Piece(s) 12 Day(s) or more 1322□16φ13
1 Piece(s) 12 Day(s) or more 1625□16φ16
1 Piece(s) 12 Day(s) or more 1930□19φ19
1 Piece(s) 12 Day(s) or more 2030□20φ20
1 Piece(s) 12 Day(s) or more 1019□10φ9
1 Piece(s) 12 Day(s) or more 1222□12φ10
1 Piece(s) 12 Day(s) or more 1322□13φ10
1 Piece(s) 12 Day(s) or more 1322□13φ12
1 Piece(s) 12 Day(s) or more 1930□19φ16
1 Piece(s) 12 Day(s) or more 2030□20φ19

Loading...

  1. 1

Basic Information

How to Mount Device Arm / Bar Material Stainless Steel Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)