(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3D Bracket Combination Element Proximal Type with Horizontal Mounting (Part Numbers)

3D Bracket Combination Element Proximal Type with Horizontal Mounting

The joint base is for proximity mounting. With the joint ball, mounted items can be moved by shaft slide.

[Features]
· Combination of joint bases and joint balls that are used for large numbers of applications

PDF

Part Number

Configured Part Number is shown.

BC10-005863-W

 
Part Number
BC10-005863-W
Part NumberMinimum order quantityVolume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
A
(mm)
Size (Installation Hole Diameter) B
(mm)
F
(mm)
G
(mm)
Load Capacity
(N)
Color
1 Piece(s) 11 Day(s) or more 3748.512.5φ1019.5102437White

Loading...

  1. 1

Basic Information

Type Set Shape Proximity Type Material A2017

Please check the type/dimensions/specifications of the part BC10-005863-W in the 3D Bracket Combination Element Proximal Type with Horizontal Mounting series.

Products like this...

Part Number
BC08-005863-W
BC09-005863-B
BC09-005863-W
BC12-005863-B
BC12-005863-W
BC13-005863-B
Part NumberMinimum order quantityVolume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
A
(mm)
Size (Installation Hole Diameter) B
(mm)
F
(mm)
G
(mm)
Load Capacity
(N)
Color
1 Piece(s) 11 Day(s) or more 264512.5φ819.5102426White
1 Piece(s) 14 Day(s) or more 334612.5φ919.5102433Black
1 Piece(s) 14 Day(s) or more 334612.5φ919.5102433White
1 Piece(s) 16 Day(s) or more 7857.514φ1224.5122978Black
1 Piece(s) 16 Day(s) or more 7857.514φ1224.5122978White
1 Piece(s) 11 Day(s) or more 985914φ1324.5122998Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)