(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dual Rod Cylinders TR Series

Dual Rod Cylinders TR Series

JIS standard cylinder. Improvement in non-rotational accuracy, high functional guide function, lubrication free.

[Features]
· JIS standards implemented
· Improvement in non-rotational accuracy, high precision guide function, lubrication free
· Constant anti-lateral loading can be done.
· Various types of installation formats are available.
· With magnets and stroke adjustable

PDF

Part Number

Configured Part Number is shown.

TR-[6,​10,​16,​20,​25,​32]X[10,​20,​25,​30,​40,​50,​60,​70,​75,​80,​90,​100,​125,​150,​175,​200]-S

Part Number
TR-[6,​10,​16,​20,​25,​32]X[10,​20,​25,​30,​40,​50,​60,​70,​75,​80,​90,​100,​125,​150,​175,​200]-S
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
1 Piece(s) 19 Day(s) or more 6 ~ 3210 ~ 200

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double acting type Rod Operation Method Single Rods Main Body Shape Guided
Additional Function Standard / High rigidity / high precision high class guide / With rod detent function / Stroke with Adjustment Environment, Applications Standard Ambient and Working Fluid Temperature(°C) -20::70
End Locking No Valves No Operating Pressure(MPa) 0.1::1.0
Magnet With Magnet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)