(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multi-Mount Cylinder MK series

Multi-Mount Cylinder MK series

Multi-sided mounting possible, space saving. Refueling not required.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MK-6X[5,​10,​15,​20,​25,​30,​35]
MK-6X[5,​10,​15,​20,​25,​30,​35]-S
MK-10X[5,​10,​15,​20,​25,​30,​35]
MK-10X[5,​10,​15,​20,​25,​30,​35]-S
MK-16X[5,​10,​15,​20,​25,​30,​40,​50]
MK-16X[5,​10,​15,​20,​25,​30,​40,​50]-S
MK-20X[5,​10,​15,​20,​25,​30,​40,​50,​60]
MK-20X[5,​10,​15,​20,​25,​30,​40,​50,​60]-S
MK-25X[5,​10,​15,​20,​25,​30,​40,​50,​60]
MK-25X[5,​10,​15,​20,​25,​30,​40,​50,​60]-S
MK-32X[5,​10,​15,​20,​25,​30,​40,​50,​60]-P
MK-32X[5,​10,​15,​20,​25,​30,​40,​50,​60]-S-P
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Magnet Pneumatic Fitting Diameter Port Thread
1 Piece(s) 16 Day(s) or more 65 ~ 35Without magnetM5X0.8NA
1 Piece(s) 16 Day(s) or more 65 ~ 35With MagnetM5X0.8NA
1 Piece(s) 16 Day(s) or more 105 ~ 35Without magnetM5X0.8NA
1 Piece(s) 16 Day(s) or more 105 ~ 35With MagnetM5X0.8NA
1 Piece(s) 16 Day(s) or more 165 ~ 50Without magnetM5X0.8NA
1 Piece(s) 16 Day(s) or more 165 ~ 50With MagnetM5X0.8NA
1 Piece(s) 16 Day(s) or more 205 ~ 60Without magnetM5X0.8NA
1 Piece(s) 16 Day(s) or more 205 ~ 60With MagnetM5X0.8NA
1 Piece(s) 16 Day(s) or more 255 ~ 60Without magnetM5X0.8NA
1 Piece(s) 16 Day(s) or more 255 ~ 60With MagnetM5X0.8NA
1 Piece(s) 16 Day(s) or more 325 ~ 60Without magnetPT1/8"PT
1 Piece(s) 16 Day(s) or more 325 ~ 60With MagnetPT1/8"PT

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double acting type Rod Operation Method Single Rods Main Body Shape Block shape
Additional Function Standard / With rod detent function Environment, Applications Standard / Heat Resistant Ambient and Working Fluid Temperature(°C) -20::80
End Locking No Valves No Operating Pressure(MPa) 0.1::1.0
Maximum specified temperature 150℃

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)