(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ground Helical Gear KHG (Part Numbers)

Ground Helical Gear KHG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ground Helical Gear KHG
  • Ground Helical Gear KHG

Thermally refined SCM440 material, with induction hardened tooth surface, before hole standard ground precision JISN6 high strength grade, excellent wear-resistance ground helical gear. Adopting the axis-perpendicular module, the assembly distance can be easily calculated like a spur gear, and replacement with a spur gear of the same specification is possible.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KHG1-90LJ20

Part Number
KHG1-90LJ20
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s) 12 Day(s) or more 10190LeftKeyway + Tap15850206×2.8M55Finished product

Loading...

  1. 1

Basic Information

Material(mm) Steel Heat Treatment(φ) Thermal Refined, Induction Hardened Ground Tooth Presence
Surface Treatment Black oxide finish Hole Dia. Tolerance H7 Metal system material SCM440
Torsional Angle(°) 21°30′ Accuracy Grade N6

Please check the type/dimensions/specifications of the part KHG1-90LJ20 in the Ground Helical Gear KHG series.

Products like this...

Part Number
KHG1-24R
KHG1-24RJ8
KHG1-28L
KHG1-90LJ22
KHG1-90LJ25
KHG1-90LJ28
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s) 17 Day(s) or more 10124RightRound hole88-8NA--Pilot Hole Product
1 Piece(s) 12 Day(s) or more 10124RightRound hole+tap88208NAM55Finished product
1 Piece(s) 17 Day(s) or more 10128LeftRound hole88-8NA--Pilot Hole Product
1 Piece(s) 12 Day(s) or more 10190LeftKeyway + Tap15850226×2.8M55Finished product
1 Piece(s) 12 Day(s) or more 10190LeftKeyway + Tap15850258×3.3M65Finished product
1 Piece(s) 12 Day(s) or more 10190LeftKeyway + Tap15850288×3.3M65Finished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)