(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Finished Spiral Bevel Gear (Part Numbers)

Finished Spiral Bevel Gear

SCM415 made, induction hardened entire surface, precision JISB1704 grade 4 finished ground spiral bevel gear. After purchasing the shaft hole finished type, immediate installation of this high-strength spiral bevel gear is possible. F shape can be added to suit the mounting flange.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MBSB3-3020R

Part Number
MBSB3-3020R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Shaft Hole Specifications
1 Piece(s) 17 Day(s) or more 103301.5Keyway + Tap1730R8X3.32-M6Finished product

Loading...

  1. 1

Basic Information

Shape Spiral Bevel Gear Material Steel Heat Treatment Carburizing and Quenching
Ground Tooth No Surface Treatment No Accuracy Grade(* New JIS) Class 4
Shaft Bore Tolerance H7 Spiral Angle(deg) 35 Material (Details) SCM415

Please check the type/dimensions/specifications of the part MBSB3-3020R in the Finished Spiral Bevel Gear series.

Products like this...

Part Number
MBSA2-3020R
MBSA2-4020R
MBSA2-4515R
MBSB3-4020R
MBSB3-4515R
MBSB4-1545L
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Shaft Hole Specifications
1 Piece(s) 17 Day(s) or more 102301.5Keyway + Tap1120R6X2.82-M5Finished product
1 Piece(s) 17 Day(s) or more 102402Keyway + Tap1420R6X2.82-M5Finished product
1 Piece(s) 16 Day(s) or more 102453Keyway + Tap1420R6X2.82-M5Finished product
1 Piece(s) 17 Day(s) or more 103402Keyway + Tap2035R10X3.32-M8Finished product
1 Piece(s) 17 Day(s) or more 103453Keyway + Tap2132R10X3.32-M8Finished product
1 Piece(s) 17 Day(s) or more 104153Keyway + Tap2825L8X3.32-M6Finished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)