(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Helical Gear SN (Part Numbers)

Helical Gear SN

Spiral gears have crossed axes (R & R, L & L) and parallel axes (R & L), depending on combinations of screw direction. Pay attention to axial direction and rotational direction.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SN4-26LJ50

Part Number
SN4-26LJ50
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s) 12 Day(s) or more 10426LeftKeyway + Tap-301005014×3.8M1010Finished product

Loading...

  1. 1

Basic Information

Material(mm) Steel Heat Treatment(φ) No Ground Tooth No
Surface Treatment Black oxide finish Hole Dia. Tolerance H7 Metal system material S45C
Torsional Angle(°) 45 Accuracy Grade N9 Grade

Please check the type/dimensions/specifications of the part SN4-26LJ50 in the Helical Gear SN series.

Products like this...

Part Number
SN1-13RJ6
SN1-15L
SN1-15LJ6
SN4-26R
SN4-26RJ20
SN4-26RJ22
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s) 12 Day(s) or more 10113RightRound hole+tap610156NAM45Finished product
1 Piece(s) 17 Day(s) or more 10115LeftRound hole610186NA--Pilot Hole Product
1 Piece(s) 12 Day(s) or more 10115LeftRound hole+tap610186NAM45Finished product
1 Piece(s) 17 Day(s) or more 10426RightRound hole203010020NA--Pilot Hole Product
1 Piece(s) 12 Day(s) or more 10426RightKeyway + Tap-30100206×2.8M510Finished product
1 Piece(s) 12 Day(s) or more 10426RightKeyway + Tap-30100226×2.8M510Finished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)