(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ratchet (Part Numbers)

Ratchet

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ratchet
  • Ratchet
  • Ratchet
  • Ratchet
  • Ratchet
  • Ratchet
  • Ratchet
  • Ratchet
  • Ratchet
  • Ratchet
  • Volume Discount

Ratchet gear with superior wear-resistance due to application of induction hardening to tooth tips. One-boss type is convenient for mounting on the shaft, with a solid shape with a cost emphasis.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRT1-90J17

 
Part Number
SRT1-90J17
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFull Length
(mm)
Tooth Width
(mm)
Hole diameter
(φ)
The Number of Teeth Pitch Diameter of Hub
(φ)
Thread Size Shaft Hole Specifications Shape Length of Hub
(mm)
Backlash
(mm)
Keyway
(mm)
Screw Hole Dimensions
(mm)
1 Piece(s) 11 Day(s) or more 10121217903.14--Finished productT4K-No5×2.3-

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Induction hardened Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SRT1-90J17 in the Ratchet series.

Products like this...

Part Number
SRT1-100J18
SRT1-100J19
SRT1-100J20
SRT1-90J18
SRT1-90J19
SRT1-90J20
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFull Length
(mm)
Tooth Width
(mm)
Hole diameter
(φ)
The Number of Teeth Pitch Diameter of Hub
(φ)
Thread Size Shaft Hole Specifications Shape Length of Hub
(mm)
Backlash
(mm)
Keyway
(mm)
Screw Hole Dimensions
(mm)
1 Piece(s) 11 Day(s) or more 101212181003.14--Finished productT4K-No6×2.8-
1 Piece(s) 11 Day(s) or more 101212191003.14--Finished productT4K-No6×2.8-
1 Piece(s) 11 Day(s) or more 101212201003.14--Finished productT4K-No6×2.8-
1 Piece(s) 11 Day(s) or more 10121218903.14--Finished productT4K-No6×2.8-
1 Piece(s) 11 Day(s) or more 10121219903.14--Finished productT4K-No6×2.8-
1 Piece(s) 11 Day(s) or more 10121220903.14--Finished productT4K-No6×2.8-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)