(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Roller shaft FMS57R for load in the roller conveyor

Roller shaft FMS57R for load in the roller conveyor

For medium duty, ø12. Pipe is made of steel * Shaft can be purchased as a single unit

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SF-FMS57R-P1-100
SF-FMS57R-P1-1000
SF-FMS57R-P1-150
SF-FMS57R-P1-200
SF-FMS57R-P1-300
SF-FMS57R-P1-400
SF-FMS57R-P1-500
SF-FMS57R-P1-600
SF-FMS57R-P1-700
SF-FMS57R-P1-800
SF-FMS57R-P1-900
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSWidth W
(mm)
1 Piece(s) 15 Day(s) or more 10100
1 Piece(s) 15 Day(s) or more 101000
1 Piece(s) 15 Day(s) or more 10150
1 Piece(s) 14 Day(s) or more 10200
1 Piece(s) 14 Day(s) or more 10300
1 Piece(s) 14 Day(s) or more 10400
1 Piece(s) 15 Day(s) or more 10500
1 Piece(s) 15 Day(s) or more 10600
1 Piece(s) 15 Day(s) or more 10700
1 Piece(s) 15 Day(s) or more 10800
1 Piece(s) 15 Day(s) or more 10900

Loading...

  1. 1

Basic Information

Type Roller Axis Outer Dia. D(Ø) 12 Properties Standard
Thickness t(mm) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)