(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Brush, HP Plus Series HP-CP (Part Numbers)

Air Brush, HP Plus Series HP-CP

A common-use air brush equipped as standard with a preset handle. Uses a needle seal gasket with excellent solvent resistance.

[Features]
· Equipped as standard with the "Preset Handle" which enables adjustment of the paint spray discharge volume.
· Uses a needle seal with excellent solvent resistance.
· Equipped as standard with a button-press type needle chuck for easy disassembly and cleaning.
· A wide-range of nozzle diameters are available; from 0.2 to 0.8 mm.

Part Number

Configured Part Number is shown.

HP-CP

Part Number
HP-CP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Air Brush Type Air Brush Body Paint Supply Method Gravity Type The Capacity of the Vessel(mℓ) 7
Nozzle Diameter(mm) 0.3 Air Inlet 1/8 Male (S Screw) Operation Mode Double action

Please check the type/dimensions/specifications of the part HP-CP in the Air Brush, HP Plus Series HP-CP series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)