(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Eclipse Series Ionizing Gun Type Air Brush HP-G3

Eclipse Series Ionizing Gun Type Air Brush HP-G3

Ergonomically designed with a focus on the grip feel and handling. Produces a fine mist with a low air volume. Can spray on the same level as a spray gun, even with small compressors.

[Features]
· Available in three different types; the gravity type (HP-G3/G5), the suction type (HP-G6), and the nozzle type.
· Can spray with both flat and round spray patterns.
· A spray gun type with improved handling.
· The nozzle center caps (HP-G3/G5) are made using stainless steel materials that are strong against rust.
· The HP-G3/ G5 body is made using twilight chrome, giving it a chic finish.

Part Number

Configured Part Number is shown.

HP-G3

Part Number
HP-G3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Air Brush Type Air Brush Body Paint Supply Method Gravity Type The Capacity of the Vessel(mℓ) 130
Nozzle Diameter(mm) 0.3 Air Inlet 1/4 Male (L Screw)

Please check the type/dimensions/specifications of the part HP-G3 in the Eclipse Series Ionizing Gun Type Air Brush HP-G3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)