(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ultra-Slim Beam Sensor [Built-in Amplifier] (EX-10 Ver. 2) (Part Numbers)

Ultra-Slim Beam Sensor [Built-in Amplifier] (EX-10 Ver. 2)

Ultra-Slim Beam Sensor [Built-in Amplifier] (EX-10 Ver. 2)
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Ultra-Slim
● Detection Distance Minimum/Maximum (mm.) : 2 and 1000
● Sensing modes : Diffuse beam and Thru-beam
● Detected Objects : Opaque and Thin Line
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on

Part Number

Configured Part Number is shown.

EX-14A-R

Part Number
EX-14A-R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetected Objects Detection Type Detection Light Type Smallest Detected Subject
(Ø)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Product type Connection method
(m)
Number of core Output Hysteresis Detection distance details
(mm)
Output operation
1 Piece(s) 72 Day(s) 10Opaque Objects / Thin LineReflectiveDiffuse light0.1133.5Standard typeBending-resistant cable3NPN open-collector transistor15% or less (50 × 50 mm white non-glossy paper)2~25Light-ON

Loading...

  1. 1

Basic Information

Type Beam Sensors Head Shape Square Amplifier Installation Type Built-in Type
Operating Temperature Range(°C) -25::55 Operating Humidity Range(%) 35::85 Protection Structure IP67
Max. Head Size, Length L(mm) 4.5 Cable length 2 Power supply voltage 12-24 V DC ±10%

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)