(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Thin Type Automatic Sensitivity Setting Beam Sensor [Detached Amplifier] SU-7/SH Series (Part Numbers)

Thin Type Automatic Sensitivity Setting Beam Sensor [Detached Amplifier] SU-7/SH Series

It challenges simplicity and downsizing. [Detection Type]Selectable from transmission/reflection/mark sensors, etc.

Part Number

Configured Part Number is shown.

CX-423

Part Number
CX-423
Part NumberMinimum order quantityVolume DiscountDays to ShipDetected Objects Detection Type Detection Light Type Light source, emitting element Head Shape Head Material Amplifier Installation Type Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Protection Structure Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Product type Connection method
(m)
Cable length Number of core Hysteresis Detection distance details
(mm)
Power supply voltage
1 Piece(s) Quote Opaque ObjectsThrough-BeamStandard[Red] Red LEDSquare[Plastic] ABSSeparate Type-10~6035~85IP6612.56.412.5Sensor headCable type31-200012-24 V DC ±10%

Loading...

  1. 1

Basic Information

Type Beam Sensors

Please check the type/dimensions/specifications of the part CX-423 in the Thin Type Automatic Sensitivity Setting Beam Sensor [Detached Amplifier] SU-7/SH Series series.

Products like this...

Part Number
CX-421
CX-422
CX-424
CX-444
CX-491
CX-493
Part NumberMinimum order quantityVolume DiscountDays to ShipDetected Objects Detection Type Detection Light Type Light source, emitting element Head Shape Head Material Amplifier Installation Type Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Protection Structure Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Product type Connection method
(m)
Cable length Number of core Hysteresis Detection distance details
(mm)
Power supply voltage
1 Piece(s) Quote Opaque ObjectsThrough-BeamStandard[Red] Red LEDSquare[Plastic] ABSSeparate Type-10~6035~85IP6612.56.412.5Sensor headCable type31-100012-24 V DC ±10%
1 Piece(s) 3 Day(s) Opaque Objects / Transparent ObjectsReflectiveStandard[Red] Red LEDSquare[Plastic] ABSSeparate Type-10~6035~85IP6612.56.416.5Sensor headCable type3115% or less10012-24 V DC ±10%
1 Piece(s) Quote Opaque ObjectsThrough-BeamStandard[Red] Red LEDCylinderFluorineSeparate Type-10~5535~85IP67211010Sensor headCable type2115% or less (for white non-glossy paper 150×150 mm)250012-24 V DC ±10%
1 Piece(s) Quote Thin Line / Opaque ObjectsReflectiveSmall SpotsGreen LEDSquare[Plastic] Polycarbonate (Glass Fiber Filled)Separate Type-10~5535~85-15825Sensor headCable type2110% or less10-1412-24 V DC ±10%
1 Piece(s) Quote Thin Line / Small Area / Opaque ObjectsReflectiveSmall Spots[Red] Red LEDSquare[Plastic] PolycarbonateSeparate Type-10~5535~85-115825Sensor headCable type2110% or less10-1412-24 V DC ±10%
1 Piece(s) 3 Day(s) Label / Thin Line / Opaque ObjectsReflectiveSmall Spots[Red] Red LEDSquare[Plastic] PolycarbonateSeparate Type-10~5535~85-15825Sensor headCable type2110% or less17-2312-24 V DC ±10%

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)