(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless steel ball type sight glasses GKB13F/GKB14F

Stainless steel ball type sight glasses GKB13F/GKB14F

Incorporates several balls with different specific gravities. The flow of fluids can be checked visually using the floating balls.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GKB13F-65A

Part Number
GKB13F-65A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 28 Day(s) or more

Loading...

  1. 1

Basic Information

Type The type pf ball Applicable Fluid Water / Air Connection Flange Shape(JIS 10K-RF)
Nominal Diameter 2 1/2B(65A) Body Material SCS13A (Stainless Cast Steel) Maximum Operating Temperature(℃) 85
Max. Operating Pressure(MPa·G) 0.98

Please check the type/dimensions/specifications of the part GKB13F-65A in the Stainless steel ball type sight glasses GKB13F/GKB14F series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)