(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

RD-33FN, 34FN Pressure-Reducing Valve HEISEI (RD34FN-FL-80A)

RD-33FN, 34FN Pressure-Reducing Valve HEISEI RD34FN-FL-80A

Direct acting type general-purpose products (made of bronze, medium capacity) such as construction equipment, factory equipment, etc.

[Features]
· Heisei serves as a bronze water pressure reducing valve meeting the needs of the times [trump card to prevent rusty water].
▪ Already highly winning high praise, it combines technology of pressure reducing valves for water, with controllability, reliability, and user-friendliness, eliminating rust generation from the flow path including pipe joints in particular.
· [Heisei] is receiving increased reputation in active countermeasures for rusty water and is used for building facilities, house facilities, plant facilities, boiler water supply, etc.
· Heisei rusty water prevention technique: Bronze body + Pipe-end core, to prevent rusty water.
· A low noise design.
· Smaller and weight reduction to about 50% of FC-made conventional parts.
· Water does not leak outside when diaphragm is damaged.
· Built-in strainer (Equivalent to 40 mesh with nominal diameter of 50 or less).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RD34FN-FL-80A

 
Part Number
RD34FN-FL-80A
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Fluid Maximum Applicable Pressure Classification
(MPa)
End Connection, Inlet Flange Connection Types End Connection, Nominal Diameter of Inlet Piping Flange End Connection, Outlet Flange Connection Types End Connection, Nominal Diameter of Outlet Piping Flange Primary Side Applicable Pressure
(MPa)
Adjusting Pressure Range in the Secondary Side
(MPa)
1 Piece(s) 12 Day(s) or more Water1.01~2[JIS 16K Flange] JIS 16K FF flange3B(80A)[JIS 16K Flange] JIS 16K FF flange3B(80A)1.6 or Less0.05~0.35

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Pressure Relief Valve Shape Linear Motion Type Diaphragm Fluid temperature(℃) 5~90
Body Material CAC406 Connection Type Equal Dia. Connection

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)