(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

RD-25RSN, 50RSN Series Pressure-Reducing Valve for Water Supply (Part Numbers)

RD-25RSN, 50RSN Series Pressure-Reducing Valve for Water Supply

This is a pressure reducing valve used for supplying water to small boilers and electric water heaters. It can be freely mounted horizontally or vertically.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RD25SRN-F-20A
RD50SRHN-F-20A
RD50SRN-F-20A
Part NumberMinimum order quantityVolume DiscountDays to ShipEnd‐to‐End Dimension
(mm)
Standard Pressure Setting on the Secondary Side
(kPa)
1 Piece(s) 12 Day(s) or more 9080
1 Piece(s) 12 Day(s) or more 115170
1 Piece(s) 12 Day(s) or more 11580

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~55 Body Material CAC406
Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Inlet Piping Screw 3/4B(20A)
End Connection, Outlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Outlet Piping Screw 3/4B(20A) Primary Side Applicable Pressure(kPa) 750 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)