(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LP-9N Type, Level-Regulating Valve (for Water, for General Use)

LP-9N Type, Level-Regulating Valve (for Water, for General Use)

By using the path to pilot piping as the bypass flow path, there is no influence of intermittent water supply of ball tap due to wave and silent and constant water supply is provided.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LP9N-F-65A
LP9N-F-80A
LP9N-F-100A
Part NumberMinimum order quantityVolume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange
1 Piece(s) 12 Day(s) or more 2 1/2B(65A)2 1/2B(65A)
1 Piece(s) 12 Day(s) or more 3B(80A)3B(80A)
1 Piece(s) 12 Day(s) or more 4B(100A)4B(100A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Level Regulating Valve Applicable Fluid Water Maximum Applicable Pressure Classification(MPa) 0.11~1
Fluid temperature(℃) 5~60 Body Material CAC406 Connection Type Equal Dia. Connection
End Connection, Inlet Flange Connection Types JIS 10K FF flange End Connection, Outlet Flange Connection Types JIS 10K FF flange Applicable Pressure Data(MPa) 0.035~0.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)