(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LP-8RN, Level-Regulating Valve (for Water, for Cold Areas) (Part Numbers)

LP-8RN, Level-Regulating Valve (for Water, for Cold Areas)

By using a bypass flow path for the path to pilot piping, intermittent water supply effects due to surges are eliminated, providing a silent and steady water supply.

[Features]
· Constant water level valve for cold climates equipped with a drainage mechanism and a flow rate adjustment mechanism.
· To prevent rusty water, the screw model can incorporate a pipe end core built into a bronze body.
· Level-regulating valve suitable for use in cold regions.
· Includes water drain mechanism and flow rate adjustment mechanism.
· Rusty water countermeasures: a bypass flow path is used for the passage to pilot piping where the screw type can = body made of bronze + built-in pipe end core, enabling a quiet and steady water supply with no ball tap intermittent water supply effects due to surges

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LP8RN-B-65A
LP8RN-B-80A
LP8RN-B-100A
LP8RN-F-20A
LP8RN-F-25A
LP8RN-F-32A
LP8RN-F-40A
LP8RN-F-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material End Connection, Inlet Screw Connection Types End Connection, Inlet Flange Connection Types End Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Inlet Piping Flange End Connection, Outlet Screw Connection Types End Connection, Outlet Flange Connection Types End Connection, Nominal Diameter of Outlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Flange Applicable Pressure Data
(MPa)
1 Piece(s) 12 Day(s) or more [Cast Iron] FC-[JIS 10K Flange] JIS 10K FF flange-2 1/2B(65A)-[JIS 10K Flange] JIS 10K FF flange-2 1/2B(65A)0.035~0.75
1 Piece(s) 12 Day(s) or more [Cast Iron] FC-[JIS 10K Flange] JIS 10K FF flange-3B(80A)-[JIS 10K Flange] JIS 10K FF flange-3B(80A)0.035~0.75
1 Piece(s) 12 Day(s) or more [Cast Iron] FC-[JIS 10K Flange] JIS 10K FF flange-4B(100A)-[JIS 10K Flange] JIS 10K FF flange-4B(100A)0.035~0.75
1 Piece(s) 12 Day(s) or more [Bronze] CAC406JIS Rc Thread-3/4B(20A)-JIS Rc Thread-3/4B(20A)-0.03~0.75
1 Piece(s) 12 Day(s) or more [Bronze] CAC406JIS Rc Thread-1B(25A)-JIS Rc Thread-1B(25A)-0.03~0.75
1 Piece(s) 12 Day(s) or more [Bronze] CAC406JIS Rc Thread-1 1/4B(32A)-JIS Rc Thread-1 1/4B(32A)-0.03~0.75
1 Piece(s) 12 Day(s) or more [Bronze] CAC406JIS Rc Thread-1 1/2B(40A)-JIS Rc Thread-1 1/2B(40A)-0.03~0.75
1 Piece(s) 12 Day(s) or more [Bronze] CAC406JIS Rc Thread-2B(50A)-JIS Rc Thread-2B(50A)-0.03~0.75

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Level Regulating Valve Applicable Fluid Water Maximum Applicable Pressure Classification(MPa) 0.11~1
Fluid temperature(℃) 1~60 Connection Type Equal Dia. Connection

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)