(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TR-4N Type Mixing Valve

TR-4N Type Mixing Valve

[Features]
• The TR-4 N mixing valve is a temperature regulating valve that is able to control the temperature of hot-water supply by simply connecting the hot water and water.
• As well as ensuring a temperature-stable supply, it also guarantees safety as both the cold and hot water have built-in check valves.
• A lightweight and compact design that improves workability and saves on space.
• Complies to the performance standards of the Water Supply Act of Japan, allowing for peace of mind when used with water supply systems.
• The thermo-element is able to track pressure fluctuations in the hot and cold water, ensuring temperature-stable hot water supply.
• Inspection of internal components, including the thermo-element, is possible, making it easy to maintain.
• The inlet end of the union joint (hot-water/water) features both a built-in check valve and net.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TR4N-W-15A
TR4N-W-20A
Part NumberMinimum order quantityVolume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Screw
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Water Thermostatic Valve Model Mixing Valve
Maximum Applicable Pressure Classification(MPa) 1.01~2 Fluid temperature(℃) 80 or Less Body Material Brass Press-Casting
Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Outlet Screw Connection Types JIS Rc Thread
Applicable Pressure Data(MPa) 0.02~1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)