(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

QH-3 Type Silencer (Lotus Root Type)

QH-3 Type Silencer (Lotus Root Type)

[Features]
· Use for reducing noise and vibrations generated by producing hot water by blowing steam into water.
· Use in bath tubs and other types of open hot water tanks (95°C or below).
· A small type silencer with a lotus root shaped cross-section and a large heat transfer capacity.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
QH3-D-15A
QH3-D-20A
QH3-D-25A
QH3-D-32A
QH3-D-40A
QH3-D-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter
1 Piece(s) 16 Day(s) or more 1/2B(15A)
1 Piece(s) 16 Day(s) or more 3/4B(20A)
1 Piece(s) 10 Day(s) or more 1B(25A)
1 Piece(s) 10 Day(s) or more 1 1/4B(32A)
1 Piece(s) 14 Day(s) or more 1 1/2B(40A)
1 Piece(s) 10 Day(s) or more 2B(50A)

Loading...

  1. 1

Basic Information

Material SUS303 Applicable Fluid Steam Applicable Pressure 0.7MPa or Less
Pronunciation Boundary Temperature 95℃

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)