(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AF-12 Type Steam Trap

AF-12 Type Steam Trap

[Features]
· A float-type steam trap for use with pipe ends, low-pressure steam headers, and small heat exchangers, etc.
· Utilizes a wax type air venting valve, helping reduce the warm-up time and prevent air obstruction.
· The flow direction can be chosen, helping make construction easy.
· Includes suspension brackets for easy pipe support.
· Stable operation regardless of how much drainage is produced.

Part Number

Configured Part Number is shown.

Part Number
AF12-G-15A
AF12-G-20A
AF12-G-25A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter
1 Piece(s) 18 Day(s) or more 1/2B(15A)
1 Piece(s) 12 Day(s) or more 3/4B(20A)
1 Piece(s) 12 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Float type Applicable Fluid Steam
End Connection JIS Rc Thread Maximum Applicable Pressure(MPa) 0.4 Body Material FC
Fluid temperature(℃) 150 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)