(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AFV-4N, 5 Suction and Exhaust Valves (AFV4N-F-25A)

AFV-4N, 5 Suction and Exhaust Valves AFV4N-F-25A

The pressure on the intake side of the valve should always be 0.01 MPa or higher.

[Features]
· Air intake flow is high when loading occurs (rapid intake function).
· Reliable air discharge operation at pressure (discharge at pressure function).
· Air exhaust rate is high during initial water throughput (initial exhaust function).
· Water is not discharged during air discharge.
· The intake and exhaust ports freely rotate.
· A net is built into the air intake part.
· Made of stainless steel (AFV-5) which is ideal for stainless steel water piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AFV4N-F-25A

 
Part Number
AFV4N-F-25A
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Connection Type End Connection, Nominal Diameter of Inlet Piping Screw
1 Piece(s) 18 Day(s) or more [Bronze] CAC406Equal Dia. Connection1B(25A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Water Maximum Applicable Pressure Classification(MPa) 1.01~2
Fluid temperature(℃) 5~40 End Connection, Inlet Screw Connection Types JIS, R Thread End Connection, Outlet Screw Connection Types JIS Rc Thread
End Connection, Nominal Diameter of Outlet Piping Screw 1B(25A) Applicable Pressure Data(MPa) 0.01~1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)