(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JS-5HF, 6HF, 7HF, 8HF Type Sleeved Expansion Pipe Fitting

JS-5HF, 6HF, 7HF, 8HF Type Sleeved Expansion Pipe Fitting

Expansion/contraction and land subsidence countermeasures for piping work in building facilities, air-conditioning facilities, and factory facilities, etc.

[Features]
· Use of super packing ensures excellent sealing.
· Highly safe structure.
· Plenty of expansion and contraction margin.
· No need for lubrication.
· ALL SUS product can be used for the water supply.
· SHASE-S003 compliant sleeved expansion/contraction pipe fitting absorbs expansion/contraction in the pipe axial direction caused by temperature changes.
· Apart from main piping in high-rise buildings, regional air-conditioning, plants, factories, and hospitals, this pipe fitting can be used as a measure for land subsidence and earthquake.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JS5HF-N-32A
JS6HF-N-65A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Amount of Expansion and Contraction
(mm)
Amount of Expansion and Contraction Shrinkage
(mm)
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)2080
1 Piece(s) 12 Day(s) or more 2 1/2B(65A)40160

Loading...

  1. 1

Basic Information

Fitting Type Sleeved Applicable Fluid Steam / Water / Gas / Oil / Air End Connection JIS 10K FF flange
Wetted Materials SUS Connecting Part Material S25C Maximum Applicable Pressure(MPa) 1
Fluid temperature(℃) 220 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)