(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AR series variable piston pump - single-stage pump, pressure compensator control type (Part Numbers)

AR series variable piston pump - single-stage pump, pressure compensator control type

·A variable piston pump with high efficiency and low noise. [Mounting Method]Flange mounting type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AR16-FR01B-22

 
Part Number
AR16-FR01B-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pump Motor No Pump Type Vane
Mounting Method Flange Mounting Type Max. Operating Pressure(MPa) 16 Number of Pumps Single
Minimum Allowable Rotational Speed(rpm) 600 Minimum Adjustment Flow Rate(cm3/rev) 6 Pressure Adjustment Range(MPa) 1.2~7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)