(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Elbow Type Adapter SR-35MR (Millimeter Screw)

Elbow Type Adapter SR-35MR (Millimeter Screw)

The hose side is a millimeter screw (30° outside sheet), and equipment mounting side is 45° elbow of PT screw for general tubes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SR-35MR-14X6
SR-35MR-18X9
SR-35MR-22X9
SR-35MR-24X12
SR-35MR-30X19
SR-35MR-33X25
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s) 11 Day(s) or more 10M30° Female Seat M14-P1.51/414×6
1 Piece(s) 11 Day(s) or more 10M30° Female Seat M18-P1.53/818×9
1 Piece(s) 11 Day(s) or more 10M30° Female Seat M22-P1.53/822×9
1 Piece(s) 11 Day(s) or more 10M30° Female Seat M24-P1.51/224×12
1 Piece(s) 11 Day(s) or more 10M30° Female Seat M30-P1.53/430×19
1 Piece(s) 11 Day(s) or more 10M30° Female Seat M33-P1.5133×25

Loading...

  1. 1

Basic Information

Type Adapter Shape 45° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 M Types of connection screw T2 R Material SS
Connection Port Metal Fitting SR-04 (M thread) Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)