(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pad With Buffer Type Anchor Fitting: NAPFTH, YH (Part Numbers)

Pad With Buffer Type Anchor Fitting: NAPFTH, YH

A pad with rotational fasteners.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

NAPFTH-8A-10-N

Part Number
NAPFTH-8A-10-N
Part NumberMinimum order quantityVolume DiscountDays to ShipPad Shape Plumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s) 14 Day(s) or more [Standard] Standard[Rp(G)] Without fitting (M5)[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~120810Vertical Outlet

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set / Rotation-Less Mounting Method Attachment Type Material Rubber-based

Please check the type/dimensions/specifications of the part NAPFTH-8A-10-N in the Pad With Buffer Type Anchor Fitting: NAPFTH, YH series.

Products like this...

Part Number
NAPFTH-10A-10-N-O
NAPFTH-10A-10-NE
NAPFTH-10A-10-S
NAPFTH-8A-10-S
NAPFTH-8A-10-S-T
NAPFTH-8A-10-SE
Part NumberMinimum order quantityVolume DiscountDays to ShipPad Shape Plumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s) 14 Day(s) or more [Standard] StandardPush-In Fitting[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~1201010Vertical Outlet
1 Piece(s) 14 Day(s) or more [Standard] Standard[Rp(G)] Without fitting (M5)[Nitrile Rubber] Conductive Nitrile RubberStandard / Cold Resistance / Dissipation / Heat Resistant[Black] Blue point on the black-26~1201010Vertical Outlet
1 Piece(s) 14 Day(s) or more [Standard] Standard[Rp(G)] Without fitting (M5)[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~2501010Vertical Outlet
1 Piece(s) 14 Day(s) or more [Standard] Standard[Rp(G)] Without fitting (M5)[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~250810Vertical Outlet
1 Piece(s) 14 Day(s) or more [Standard] StandardBarbed Couplers[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~250810Vertical Outlet
1 Piece(s) 14 Day(s) or more [Standard] Standard[Rp(G)] Without fitting (M5)[Silicon Rubber] Conductive Silicon RubberStandard / Cold Resistance / Dissipation / Heat Resistant[Black] Red point on the black-60~250810Vertical Outlet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)