(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pad With Buffer Bracket/NAPJTS and YS (Part Numbers)

Pad With Buffer Bracket/NAPJTS and YS

A thin lip-type pad that enables suctioning of spherical and angled surface items.
[Features]
· A thin lip-type having 2 bellows.
· Exceptional durability and a long lifespan.
· Has bellows and excellent cushioning.
· Dry bearings are used in the stroke part for excellent durability.
[Applications]
· For suctioning spherical and angled-surface items.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

NAPJTS-10-10-F

Part Number
NAPJTS-10-10-F
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Plumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s) 14 Day(s) or more Attachment Type[Rp(G)] Without fitting (M5)Fluorine RubberStandard / Cold Resistance / Heat Resistant[Black] White point on the black-10~2301010Vertical Outlet

Loading...

  1. 1

Basic Information

Pad Type Lip portion is thin / Holder Set Pad Shape Two-Step bellows Material Rubber-based

Please check the type/dimensions/specifications of the part NAPJTS-10-10-F in the Pad With Buffer Bracket/NAPJTS and YS series.

Products like this...

Part Number
NAPJTS-10-10-F-O
NAPJTS-10-10-N
NAPJTS-10-10-N-T
NAPJTS-10-10-S
NAPJTS-10-10-S-O
NAPJTS-10-10-S-T
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Plumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s) 14 Day(s) or more Attachment TypePush-In FittingFluorine RubberStandard / Cold Resistance / Heat Resistant[Black] White point on the black-10~2301010Vertical Outlet
1 Piece(s) 14 Day(s) or more Attachment Type[Rp(G)] Without fitting (M5)[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~1201010Vertical Outlet
1 Piece(s) 14 Day(s) or more Attachment TypeBarbed Couplers[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~1201010Vertical Outlet
1 Piece(s) 14 Day(s) or more Attachment Type[Rp(G)] Without fitting (M5)[Silicon Rubber] Silicone RubberStandard / Cold Resistance / Heat ResistantWhite-60~2501010Vertical Outlet
1 Piece(s) 14 Day(s) or more Attachment TypePush-In Fitting[Silicon Rubber] Silicone RubberStandard / Cold Resistance / Heat ResistantWhite-60~2501010Vertical Outlet
1 Piece(s) 14 Day(s) or more Attachment TypeBarbed Couplers[Silicon Rubber] Silicone RubberStandard / Cold Resistance / Heat ResistantWhite-60~2501010Vertical Outlet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)