(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Three-Phase Motor

Three-Phase Motor

- Three-Phase Motor, G series from PANASONIC.
- The 3-phase motor is an induction motor for 3-phase power.
- The motor with national specifications is heatproof class 120 (E); the motor with specifications compliant with overseas standards are heatproof class 130 (B).
- 3-phase motor start-stop operation must not exceed 6-cycles per minute or damage may occur.
- Applicable for 2 sizes of motor flange, 80 mm, and 90 mm.

Part Number

Configured Part Number is shown.

M9MZ90G4Y

Part Number
M9MZ90G4Y
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Three-Phase Motor Square Flange Dim. A(mm) 90
Rated Output(W) 90 Power Supply Three-Phase Environment Standard
Gear Head Type No Electromagnetic Brakes, Clutches No Voltage(V) 200 / 220
Shaft end shape Pinion shaft Number of Poles 4 Seal connector No
Standards Japanese specifications

Please check the type/dimensions/specifications of the part M9MZ90G4Y in the Three-Phase Motor series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)