(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TL Union Type, Ring Joint

TL Union Type, Ring Joint

Connection made by crimping the inner surface of the ring to the outer surface of the copper tube, eliminating the need for thread cutting or welding. Simply tighten the cap nut to connect.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RTL-6B-R
RTL-6C-R
RTL-8A-R
RTL-8B-R
RTL-8C-R
RTL-10B-R
RTL-12C-R
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Max. Operating Pressure
(MPa)
Divisions of Max. Operating Pressure
(MPa)
1 Piece(s) 15 Day(s) or more 661/4B(8A)4.9than 2.0Mpa
1 Piece(s) 15 Day(s) or more 663/8B(10A)4.9than 2.0Mpa
1 Piece(s) 15 Day(s) or more 881/8B(6A)2.94than 2.0Mpa
1 Piece(s) 15 Day(s) or more 881/4B(8A)2.94than 2.0Mpa
1 Piece(s) 15 Day(s) or more 883/8B(10A)2.94than 2.0Mpa
1 Piece(s) 15 Day(s) or more 10101/4B(8A)2.94than 2.0Mpa
1 Piece(s) 15 Day(s) or more 12123/8B(10A)1.962.0Mpa or Less

Loading...

  1. 1

Basic Information

Type Fitting Material C3771B Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Water / Air / Steam / Gas / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Connection Thread Type R Surface Treatment Nickel Plating Operating Temperature Range (Use at 14.9MPa)(°C) -45::125

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)