(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel 3.92 MPa Powerful Lock Type, Ball Valve

Stainless Steel 3.92 MPa Powerful Lock Type, Ball Valve

The body is forged and bonnet-less, so it is compact. Except for the gland seal, the material of the gas contact (liquid) part is all stainless steel, and good corrosion resistance can be obtained.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PUBV-94-6

Part Number
PUBV-94-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SUS316 Applicable Fluid Water / Air / Oil / Gas / Chemical
Supply Side, Connection Type Metal pipe joint Supply Side, Plumbing Pipe Dia.(Ø) 4.8 Control Side, Connection Type Metal pipe joint
Controller Side, Plumbing Pipe Dia.(Ø) 4.8 Handle Shape No Body Lining No
Operating Temperature Range(°C) 0::80 Operating Pressure Range(MPa) 0::3.92 Length L(mm) 72.8
Height H(mm) 33 Operation Method Electric Orifice Dia(φ mm) 5.0
MAX Cv value 1.4 Nominal Diameter of Piping Thread 6.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)