(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Minute Object Detection Lens for Fiber Units

Minute Object Detection Lens for Fiber Units

Lens for fiber that can detect fine objects and can be attached to a lens.

[Features]
· Detection of minute objects with spot lens and microscopic core.
· Lineup of small spot lens with variable spot diameter

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NF-DA01
NF-DA02
NF-DA04
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCase Material Connecting Type Fiber unit features Applicable part Center Detection Distance
(mm)
1 Piece(s) 10 Day(s) or more 10-M3 ScrewSmall spot lens effective diameter Ø3.0 mmNF-DK21 (Ø0.2) / -DT01 (Ø0.4)6
1 Piece(s) 10 Day(s) or more 10-M3 ScrewSmall spot lens effective diameter Ø3.0 mmNF-DK21 (Ø1.2) / -DT01 (Ø1.4)15
1 Piece(s) 10 Day(s) or more 10AluminumM4 ScrewSmall spot lens effective diameter Ø4.0 mmNF-DK21 (Ø0.3) / -DT01 (Ø0.5)7.5

Loading...

  1. 1

Basic Information

Type Lens of sensor Detection Object Colored Side / Small Area Detection Type Reflection
Detection Light Type Small Spots Head Shape Cylinder Operating Environment Standard / Cold Resistance
Ambient Operating Temperature Range(°C) -40::70 Ambient operating humidity range(%) 35::85 Output -
Specification (type) Lens for detection of very small objects Output Mode - Timer Function -
Indicator Light - Accessory - Cable -
Head material - Protection Fittings - Types -
Receptor angle -

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)