(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat Mounted Plate Type Caster 420G/415G Wheel Diameter 25-75mm (Part Numbers)

Flat Mounted Plate Type Caster 420G/415G Wheel Diameter 25-75mm

The power of Made in JAPAN. The all-time best selling 420G series has been reborn as a next generation caster that environmentally-friendly and highly useful.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

415G-MC50

 
Part Number
415G-MC50
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Mounting Hole Diameter P
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration
1 Piece(s) Quote 6535.01~80.00With Rotation Stopper40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)463559475020556.516.0MCMC Nylon Integral Wheel

Loading...

  1. 1

Basic Information

Caster Type Swiveling Direct Mount Plate Fitting Material Steel Mounting Hole Type Round hole
Load Category Light Load (Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Swiveling/Fixed Swiveling
Part Number G

Please check the type/dimensions/specifications of the part 415G-MC50 in the Flat Mounted Plate Type Caster 420G/415G Wheel Diameter 25-75mm series.

Products like this...

Part Number
415G-C50
415G-C65
415G-C75
415G-MC65
415G-MC75
415G-N65
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Mounting Hole Diameter P
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration
1 Piece(s) 50 Day(s) 6535.01~80.00With Rotation Stopper40Cast MetalCold Resistance / Heat resistant463559475021556.516.0CIntegrated Casting Wheel
1 Piece(s) Quote 8035.01~80.00With Rotation Stopper60Cast MetalCold Resistance / Heat resistant554270586525608.821.0CIntegrated Casting Wheel
1 Piece(s) Quote 9035.01~80.00With Rotation Stopper70Cast MetalCold Resistance / Heat resistant554270587525608.821.0CIntegrated Casting Wheel
1 Piece(s) Quote 8035.01~80.00With Rotation Stopper60[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)554270586525608.821.0MCMC Nylon Integral Wheel
1 Piece(s) Quote 9035.01~80.00With Rotation Stopper70[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)554270587525608.821.0MCMC Nylon Integral Wheel
1 Piece(s) 12 Day(s) 8035.01~80.00With Rotation Stopper55[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)554270586525608.821.0NNylon Integral Wheel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)