(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat Mounted Plate Type Caster 420R/420GRP Wheel Diameter 25-75mm (Part Numbers)

Flat Mounted Plate Type Caster 420R/420GRP Wheel Diameter 25-75mm

A standard fixed type caster that can be used together with swivel type casters 420G/415G. Highest production volume and used for a wide range of applications.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

420GRP-N75

 
Part Number
420GRP-N75
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Mounting Hole Diameter P
(mm)
Part Number Variety of Vehicles Wheel configuration
1 Piece(s) Quote 9035.01~80.0065[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Round hole5542706075258.8GRPNNylon Integral Wheel

Loading...

  1. 1

Basic Information

Caster Type Direct Mount Plate Fixed Type Stopper (Detail) No Fitting Material Steel
Load Category Light Load (Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Swiveling/Fixed Fixed Type

Please check the type/dimensions/specifications of the part 420GRP-N75 in the Flat Mounted Plate Type Caster 420R/420GRP Wheel Diameter 25-75mm series.

Products like this...

Part Number
420GRP-MC65
420GRP-MC75
420GRP-N65
420GRP-R65
420GRP-R75
420GRP-UR65
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Mounting Hole Diameter P
(mm)
Part Number Variety of Vehicles Wheel configuration
1 Piece(s) Quote 8035.01~80.0060[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)Round hole5542706065258.8GRPMCMC Nylon Integral Wheel
1 Piece(s) Quote 9035.01~80.0070[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)Round hole5542706075258.8GRPMCMC Nylon Integral Wheel
1 Piece(s) Quote 8035.01~80.0055[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)Round hole5542706065258.8GRPNNylon Integral Wheel
1 Piece(s) 12 Day(s) 8035.01~80.0040Rubber-Round hole5542706065278.8GRPRNylon-Wheel Rubber Winding Wheel
1 Piece(s) 12 Day(s) 9035.01~80.0050Rubber-Round hole5542706075278.8GRPRNylon-Wheel Rubber Winding Wheel
1 Piece(s) 12 Day(s) 8035.01~80.0055UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)Round hole5542706065278.8GRPURNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)