(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat Mounted Plate Type Caster 420SR/420SRP Wheel Diameter 100-150mm (Part Numbers)

Flat Mounted Plate Type Caster 420SR/420SRP Wheel Diameter 100-150mm

A fixed type caster that can be used together with the "Master series" 420YS/413YS in which special steel is used. Widely used in various environments such as factories, shops, and offices.

PDF

Part Number

Configured Part Number is shown.

420SRP-PH150

 
Part Number
420SRP-PH150
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Wheel color Part Number Variety of Vehicles Wheel configuration
1 Piece(s) Quote 190140.01~220.00160PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)10611115042-SRPPHPhenol Integrated Wheel Resin Bushings Built-In

Loading...

  1. 1

Basic Information

Caster Type Direct Mount Plate Fixed Type Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Slotted Holes Load Category Medium Load Mounting Hole Diameter P(mm) 11
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Fixed Type Electrical Conductivity No

Please check the type/dimensions/specifications of the part 420SRP-PH150 in the Flat Mounted Plate Type Caster 420SR/420SRP Wheel Diameter 100-150mm series.

Products like this...

Part Number
420SR-CHR100
420SR-CHR125
420SR-CHR150
420SRP-R100
420SRP-R125
420SRP-R150
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Wheel color Part Number Variety of Vehicles Wheel configuration
1 Piece(s) Quote 13280.01~140.00120Rubber-80(90)45(50)1107810032BlackSRCHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings
1 Piece(s) Quote 168140.01~220.00150Rubber-100(112)56(53)1409412538BlackSRCHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings
1 Piece(s) Quote 190140.01~220.00160Rubber-100(112)56(53)1409415040BlackSRCHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings
1 Piece(s) 20 Day(s) 13280.01~140.00120Rubber-68(71)68(71)909010032BlackSRPRIron Plate Wheel Rubber Winding Wheel with Resin Bushing
1 Piece(s) 20 Day(s) 168140.01~220.00150Rubber-75(80)75(80)10611112538BlackSRPRIron Plate Wheel Rubber Winding Wheel with Resin Bushing
1 Piece(s) Quote 190140.01~220.00160Rubber-75(80)75(80)10611115040BlackSRPRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)