(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat Mounted Plate Type Caster 420SR/420SRP Wheel Diameter 100-150mm (Part Numbers)

Flat Mounted Plate Type Caster 420SR/420SRP Wheel Diameter 100-150mm

A fixed type caster that can be used together with the "Master series" 420YS/413YS in which special steel is used. Widely used in various environments such as factories, shops, and offices.

PDF

Part Number

Configured Part Number is shown.

420SRP-MCB150

 
Part Number
420SRP-MCB150
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Wheel color Part Number Variety of Vehicles Wheel configuration
1 Piece(s) Quote 190220.01~320.00230[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)10611115043BlackSRPMCBMC Nylon Integral Wheel With Radial Ball Bearing

Loading...

  1. 1

Basic Information

Caster Type Direct Mount Plate Fixed Type Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Slotted Holes Load Category Medium Load Mounting Hole Diameter P(mm) 11
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Fixed Type Electrical Conductivity No

Please check the type/dimensions/specifications of the part 420SRP-MCB150 in the Flat Mounted Plate Type Caster 420SR/420SRP Wheel Diameter 100-150mm series.

Products like this...

Part Number
420SR-CHR100
420SR-CHR125
420SR-CHR150
420SRP-N100
420SRP-N125
420SRP-N150
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Wheel color Part Number Variety of Vehicles Wheel configuration
1 Piece(s) Quote 13280.01~140.00120Rubber-80(90)45(50)1107810032BlackSRCHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings
1 Piece(s) Quote 168140.01~220.00150Rubber-100(112)56(53)1409412538BlackSRCHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings
1 Piece(s) Quote 190140.01~220.00160Rubber-100(112)56(53)1409415040BlackSRCHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings
1 Piece(s) Quote 13280.01~140.00120[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)68(71)68(71)909010032White/Black/GraySRPNNylon Integral Wheel with Resin Bushing
1 Piece(s) Quote 168140.01~220.00150[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75(80)75(80)10611112535White/Black/GraySRPNNylon Integral Wheel with Resin Bushing
1 Piece(s) Quote 190140.01~220.00160[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75(80)75(80)10611115035White/Black/GraySRPNNylon Integral Wheel with Resin Bushing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)