(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat Mounted Plate Type Caster 420SR/420SRP Wheel Diameter 100-150mm (Part Numbers)

Flat Mounted Plate Type Caster 420SR/420SRP Wheel Diameter 100-150mm

A fixed type caster that can be used together with the "Master series" 420YS/413YS in which special steel is used. Widely used in various environments such as factories, shops, and offices.

PDF

Part Number

Configured Part Number is shown.

420SR-MCB125

 
Part Number
420SR-MCB125
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Wheel color Part Number Variety of Vehicles Wheel configuration
1 Piece(s) Quote 168140.01~220.00200[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100(112)56(53)1409412543BlackSRMCBMC Nylon Integral Wheel With Radial Ball Bearing

Loading...

  1. 1

Basic Information

Caster Type Direct Mount Plate Fixed Type Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Slotted Holes Load Category Medium Load Mounting Hole Diameter P(mm) 11
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Fixed Type Electrical Conductivity No

Please check the type/dimensions/specifications of the part 420SR-MCB125 in the Flat Mounted Plate Type Caster 420SR/420SRP Wheel Diameter 100-150mm series.

Products like this...

Part Number
420SR-CHR100
420SR-CHR125
420SR-CHR150
420SR-MCB150
420SR-N100
420SR-N125
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Wheel color Part Number Variety of Vehicles Wheel configuration
1 Piece(s) Quote 13280.01~140.00120Rubber-80(90)45(50)1107810032BlackSRCHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings
1 Piece(s) Quote 168140.01~220.00150Rubber-100(112)56(53)1409412538BlackSRCHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings
1 Piece(s) Quote 190140.01~220.00160Rubber-100(112)56(53)1409415040BlackSRCHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings
1 Piece(s) Quote 190220.01~320.00230[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)100(112)56(53)1409415043BlackSRMCBMC Nylon Integral Wheel With Radial Ball Bearing
1 Piece(s) 12 Day(s) 13280.01~140.00120[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)80(90)45(50)1107810032White/Black/GraySRNNylon Integral Wheel with Resin Bushing
1 Piece(s) 12 Day(s) 168140.01~220.00150[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)100(112)56(53)1409412535White/Black/GraySRNNylon Integral Wheel with Resin Bushing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)