(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 100-150mm (Part Numbers)

Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 100-150mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 100-150mm
  • Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 100-150mm
  • Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 100-150mm
  • Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 100-150mm

[Features]
· A standard, large caster that has high load resistance and that turns smoothly.
· The product is widely used at factories, offices, etc., has robustness and stability, and is ideal for transporting heavy objects.

PDF

Part Number

Configured Part Number is shown.

413S-NRB150

 
Part Number
413S-NRB150
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration
1 Piece(s) 30 Day(s) 190140.01~220.00With Rotation Stopper160[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021503511841NRBNylon Integral Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic Information

Caster Type Swiveling Direct Mount Plate Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish
Swiveling/Fixed Swiveling Part Number S Electrical Conductivity No

Please check the type/dimensions/specifications of the part 413S-NRB150 in the Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 100-150mm series.

Products like this...

Part Number
413S-CHR100
413S-CHR125
413S-CHR150
413S-PH100
413S-PH125
413S-PH150
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration
1 Piece(s) Quote 13280.01~140.00With Rotation Stopper120Rubber-68(71)68(71)9090100329135CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings
1 Piece(s) Quote 168140.01~220.00With Rotation Stopper150Rubber-75(80)75(80)1021021253810438CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings
1 Piece(s) Quote 190140.01~220.00With Rotation Stopper160Rubber-75(80)75(80)1021021504011841CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings
1 Piece(s) Quote 13280.01~140.00With Rotation Stopper120PhenolGasoline Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)68(71)68(71)9090100329135PHPhenol Integrated Wheel Resin Bushings Built-In
1 Piece(s) Quote 168140.01~220.00With Rotation Stopper150PhenolGasoline Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75(80)75(80)1021021253810438PHPhenol Integrated Wheel Resin Bushings Built-In
1 Piece(s) Quote 190140.01~220.00With Rotation Stopper160PhenolGasoline Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75(80)75(80)1021021504211841PHPhenol Integrated Wheel Resin Bushings Built-In

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)