(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 100-150mm (Part Numbers)

Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 100-150mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 100-150mm
  • Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 100-150mm
  • Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 100-150mm
  • Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 100-150mm

[Features]
· A standard, large caster that has high load resistance and that turns smoothly.
· The product is widely used at factories, offices, etc., has robustness and stability, and is ideal for transporting heavy objects.

PDF

Part Number

Configured Part Number is shown.

413S-PH150

 
Part Number
413S-PH150
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration
1 Piece(s) Quote 190140.01~220.00With Rotation Stopper160PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021504211841PHPhenol Integrated Wheel Resin Bushings Built-In

Loading...

  1. 1

Basic Information

Caster Type Swiveling Direct Mount Plate Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish
Swiveling/Fixed Swiveling Part Number S Electrical Conductivity No

Please check the type/dimensions/specifications of the part 413S-PH150 in the Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 100-150mm series.

Products like this...

Part Number
413S-CHR100
413S-CHR125
413S-CHR150
413S-R100
413S-R125
413S-R150
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration
1 Piece(s) Quote 13280.01~140.00With Rotation Stopper120Rubber-68(71)68(71)9090100329135CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings
1 Piece(s) Quote 168140.01~220.00With Rotation Stopper150Rubber-75(80)75(80)1021021253810438CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings
1 Piece(s) Quote 190140.01~220.00With Rotation Stopper160Rubber-75(80)75(80)1021021504011841CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings
1 Piece(s) 12 Day(s) 13280.01~140.00With Rotation Stopper120Rubber-68(71)68(71)9090100329135RIron Plate Wheel Rubber Winding Wheel with Resin Bushing
1 Piece(s) 12 Day(s) 168140.01~220.00With Rotation Stopper150Rubber-75(80)75(80)1021021253810438RIron Plate Wheel Rubber Winding Wheel with Resin Bushing
1 Piece(s) 12 Day(s) 190140.01~220.00With Rotation Stopper160Rubber-75(80)75(80)1021021504011841RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)