(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat Mounted Plate Type Caster 540S/545S/540SR Wheel Diameter 50-75mm (Part Numbers)

Flat Mounted Plate Type Caster 540S/545S/540SR Wheel Diameter 50-75mm

[Features]
· A low floor type caster for heavy loads that features a low mounting height and satisfies the required load capacity.
· Ideal for transporting heavy items that require stability, such as large machinery.
· The product has a compact design with a low mounting height, as well as excellent durability against heavy loads (allowable load is 300daN) and smooth wheel rotation.
· Since special nylon is used for the wheel, distortion does not remain even when fixed for long periods of time under heavy loads.

PDF

Part Number

Configured Part Number is shown.

540SR-NRB75

 
Part Number
540SR-NRB75
Part NumberMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H or H1 and H2
(mm)
Stopper (Detail) Wheel Material Wheel Characteristics Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Swiveling/Fixed Ordering Code Part Number Variety of Vehicles Wheel configuration
1 Piece(s) 12 Day(s) Direct Mount Plate Fixed Type100No[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)89.57540----Fixed Type-SRNRBNylon Integral Wheel with Ball Bearings

Loading...

  1. 1

Basic Information

Properties Low Floor Heavy Load Load Range(daN) 220.01~320.00 Allowable Load 1 piece(daN) 300
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction (X)(mm) 63
Mounting Hole Pitch Transverse Direction (Y)(mm) 63 Mounting Seat A (Plate Length)(mm) 82 Load Category Heavy Load
Mounting Hole Diameter P(mm) 8.8 (Metal Fitting/Main Body) Processing - Finish Black Zinc Plating Finish

Please check the type/dimensions/specifications of the part 540SR-NRB75 in the Flat Mounted Plate Type Caster 540S/545S/540SR Wheel Diameter 50-75mm series.

Products like this...

Part Number
540S-NRB50
540S-NRB65
540S-NRB75
540SR-PB50
540SR-PB65
540SR-PB75
Part NumberMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H or H1 and H2
(mm)
Stopper (Detail) Wheel Material Wheel Characteristics Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Swiveling/Fixed Ordering Code Part Number Variety of Vehicles Wheel configuration
1 Piece(s) 12 Day(s) Swiveling Direct Mount Plate79No[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)8250384820.0--Swiveling-SNRBNylon Integral Wheel with Ball Bearings
1 Piece(s) 12 Day(s) Swiveling Direct Mount Plate90No[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)8265405822.0--Swiveling-SNRBNylon Integral Wheel with Ball Bearings
1 Piece(s) 12 Day(s) Swiveling Direct Mount Plate100No[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)8275406323.0--Swiveling-SNRBNylon Integral Wheel with Ball Bearings
1 Piece(s) Quote Direct Mount Plate Fixed Type79NoPhenolGasoline Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)89.55043.5----Fixed Type-SRPBPhenol Integrated Wheel Roller Bearings Built-In
1 Piece(s) Quote Direct Mount Plate Fixed Type90NoPhenolGasoline Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)89.56540----Fixed Type-SRPBPhenol Integrated Wheel Roller Bearings Built-In
1 Piece(s) Quote Direct Mount Plate Fixed Type100NoPhenolGasoline Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)89.57540----Fixed Type-SRPBPhenol Integrated Wheel Roller Bearings Built-In

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)