(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat Mounted Plate Type Caster 520S/513S/520SR Wheel Diameter 125 / 150 mm (Part Numbers)

Flat Mounted Plate Type Caster 520S/513S/520SR Wheel Diameter 125 / 150 mm

A caster manufactured by press forming extremely thick materials in order to satisfy durability and load resistance requirements. Ideal for large machinery, carts for transporting heavy objects, etc., that require a high load capacity and stability.

PDF

Part Number

Configured Part Number is shown.

520S-MCB125

 
Part Number
520S-MCB125
Part NumberMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H or H1 and H2
(mm)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration
1 Piece(s) Quote Swiveling Direct Mount Plate171No240[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100(112)100(112)1401401255111248.0SwivelingSMCBMC Nylon Integral Wheel With Radial Ball Bearing

Loading...

  1. 1

Basic Information

Load Range(daN) 220.01~320.00 Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 13 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish

Please check the type/dimensions/specifications of the part 520S-MCB125 in the Flat Mounted Plate Type Caster 520S/513S/520SR Wheel Diameter 125 / 150 mm series.

Products like this...

Part Number
513S-NRB150
513S-RB125
513S-RB150
520S-NRB125
520S-NRB150
520S-RB125
Part NumberMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H or H1 and H2
(mm)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration
1 Piece(s) 12 Day(s) Swiveling Direct Mount Plate196With Rotation Stopper300[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)100(112)100(112)1401401505012650.0SwivelingSNRBNylon Integral Wheel with Radial Ball Bearings
1 Piece(s) 12 Day(s) Swiveling Direct Mount Plate171With Rotation Stopper240Rubber-100(112)100(112)1401401254412448.0SwivelingSRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings
1 Piece(s) 12 Day(s) Swiveling Direct Mount Plate196With Rotation Stopper300Rubber-100(112)100(112)1401401504612650.0SwivelingSRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings
1 Piece(s) 12 Day(s) Swiveling Direct Mount Plate171No240[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)100(112)100(112)1401401255011248.0SwivelingSNRBNylon Integral Wheel with Radial Ball Bearings
1 Piece(s) 12 Day(s) Swiveling Direct Mount Plate196No300[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)100(112)100(112)1401401505012650.0SwivelingSNRBNylon Integral Wheel with Radial Ball Bearings
1 Piece(s) 12 Day(s) Swiveling Direct Mount Plate171No240Rubber-100(112)100(112)1401401254411248.0SwivelingSRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)