(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat Mounted Plate Type Caster 500BPS/519BPS/500BPR Wheel Diameter 100-200mm (Part Numbers)

Flat Mounted Plate Type Caster 500BPS/519BPS/500BPR Wheel Diameter 100-200mm

[Features]
· A caster made of ultra-thick welded materials that satisfies requirements for both durability and load resistance.
· Ideal for large machinery, carts for transporting heavy objects, etc., that require a high load capacity and stability.

PDF

Part Number

Configured Part Number is shown.

500BPS-CU100

 
Part Number
500BPS-CU100
Part NumberMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration
1 Piece(s) 12 Day(s) Swiveling Direct Mount Plate142320.01~485.00No400UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)80(88)76(64)1141021009540.0SwivelingBPSCUCasting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic Information

Fitting Material Steel Mounting Hole Type Slotted Holes Car width(mm) 50
Load Category Heavy Load Mounting Hole Diameter P(mm) 13 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish

Please check the type/dimensions/specifications of the part 500BPS-CU100 in the Flat Mounted Plate Type Caster 500BPS/519BPS/500BPR Wheel Diameter 100-200mm series.

Products like this...

Part Number
500BPR-CR200
500BPR-CU100
500BPR-CU125
500BPS-CU125
500BPS-CU150
500BPS-CU200
Part NumberMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration
1 Piece(s) 12 Day(s) Direct Mount Plate Fixed Type246485.01~750.00No500Rubber-125.5(133.5)62(85.5)159115200--Fixed TypeBPRCRCasting Wheel Rubber Winding Wheel with Radial Ball Bearings
1 Piece(s) 12 Day(s) Direct Mount Plate Fixed Type142320.01~485.00No400UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)80(88)76(64)114102100--Fixed TypeBPRCUCasting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings
1 Piece(s) 12 Day(s) Direct Mount Plate Fixed Type164320.01~485.00No450UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)80(88)76(64)114102125--Fixed TypeBPRCUCasting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings
1 Piece(s) 12 Day(s) Swiveling Direct Mount Plate164320.01~485.00No450UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)80(88)76(64)11410212511245.0SwivelingBPSCUCasting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings
1 Piece(s) 12 Day(s) Swiveling Direct Mount Plate187485.01~750.00No500UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)80(88)76(64)11410215011838SwivelingBPSCUCasting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings
1 Piece(s) 12 Day(s) Swiveling Direct Mount Plate246485.01~750.00No500UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)125.5(133.5)62(85.5)15911520016358.0SwivelingBPSCUCasting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)