(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw-in Type Caster 420EA/415EA Wheel Diameter 40-75mm

Screw-in Type Caster 420EA/415EA Wheel Diameter 40-75mm

[Features]
· A chrome-plated screw-in caster that is ideal for equipment that requires a good design and ease-of-use.
· Widely used for applications in which a good design and ease-of-use are required, such as for office equipment, furniture, indoor transport carts, and lightweight racks

PDF

Part Number

Configured Part Number is shown.

 
Part Number
415EA-MC40
415EA-MC50
415EA-MC65
415EA-MC75
415EA-N40
415EA-N50
415EA-N65
415EA-N75
415EA-PR65
415EA-PR75
415EA-R40
415EA-R50
415EA-R65
415EA-R75
415EA-UR40
415EA-UR50
415EA-UR65
415EA-UR75
420EA-MC40
420EA-MC50
420EA-MC65
420EA-MC75
420EA-N40
420EA-N50
420EA-N65
420EA-N75
420EA-PR65
420EA-PR75
420EA-R40
420EA-R50
420EA-R65
420EA-R75
420EA-UR40
420EA-UR50
420EA-UR65
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration
1 Piece(s) Quote 60~35.00With Rotation Stopper30[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)40175120.0MCMC Nylon Integral Wheel
1 Piece(s) Quote 6835.01~80.00With Rotation Stopper40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50205821.0MCMC Nylon Integral Wheel
1 Piece(s) Quote 8535.01~80.00With Rotation Stopper40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65206224.0MCMC Nylon Integral Wheel
1 Piece(s) Quote 9535.01~80.00With Rotation Stopper50[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75206829.0MCMC Nylon Integral Wheel
1 Piece(s) 12 Day(s) 60~35.00With Rotation Stopper30[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)40165120.0NNylon Integral Wheel
1 Piece(s) 12 Day(s) 6835.01~80.00With Rotation Stopper40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50215821.0NNylon Integral Wheel
1 Piece(s) 12 Day(s) 8535.01~80.00With Rotation Stopper40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65216224.0NNylon Integral Wheel
1 Piece(s) 12 Day(s) 9535.01~80.00With Rotation Stopper50[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75216829.0NNylon Integral Wheel
1 Piece(s) Quote 85~35.00With Rotation Stopper30Rubber-65206224.0PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing
1 Piece(s) 30 Day(s) 9535.01~80.00With Rotation Stopper40Rubber-75216829.0PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing
1 Piece(s) 12 Day(s) 60~35.00With Rotation Stopper25Rubber-40175120.0RRubber Integrated Wheels Containing Resin Bush
1 Piece(s) 12 Day(s) 68~35.00With Rotation Stopper30Rubber-50205821.0RRubber Integrated Wheels Containing Resin Bush
1 Piece(s) 12 Day(s) 85~35.00With Rotation Stopper30Rubber-65216224.0RRubber Integrated Wheels Containing Resin Bush
1 Piece(s) 12 Day(s) 9535.01~80.00With Rotation Stopper40Rubber-75216829.0RRubber Integrated Wheels Containing Resin Bush
1 Piece(s) 12 Day(s) 60~35.00With Rotation Stopper30UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)40165120.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel
1 Piece(s) 12 Day(s) 6835.01~80.00With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)50215821.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel
1 Piece(s) 12 Day(s) 8535.01~80.00With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)65216224.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel
1 Piece(s) 12 Day(s) 9535.01~80.00With Rotation Stopper50UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75216829.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel
1 Piece(s) Quote 60~35.00No30[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)40174120.0MCMC Nylon Integral Wheel
1 Piece(s) Quote 6835.01~80.00No40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50204721.0MCMC Nylon Integral Wheel
1 Piece(s) Quote 8535.01~80.00No40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65205824.0MCMC Nylon Integral Wheel
1 Piece(s) Quote 9535.01~80.00No50[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75206829.0MCMC Nylon Integral Wheel
1 Piece(s) 12 Day(s) 60~35.00No30[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)40164120.0NNylon Integral Wheel
1 Piece(s) 12 Day(s) 6835.01~80.00No40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50214721.0NNylon Integral Wheel
1 Piece(s) 12 Day(s) 8535.01~80.00No40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65215824.0NNylon Integral Wheel
1 Piece(s) 12 Day(s) 9535.01~80.00No50[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75216829.0NNylon Integral Wheel
1 Piece(s) Quote 85~35.00No30Rubber-65205824.0PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing
1 Piece(s) Quote 9535.01~80.00No40Rubber-75216829.0PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing
1 Piece(s) 12 Day(s) 60~35.00No25Rubber-40174120.0RRubber Integrated Wheels Containing Resin Bush
1 Piece(s) 1 Day(s) 68~35.00No30Rubber-50204721.0RRubber Integrated Wheels Containing Resin Bush
1 Piece(s) 12 Day(s) 85~35.00No30Rubber-65215824.0RRubber Integrated Wheels Containing Resin Bush
1 Piece(s) 12 Day(s) 9535.01~80.00No40Rubber-75216829.0RRubber Integrated Wheels Containing Resin Bush
1 Piece(s) 12 Day(s) 60~35.00No30UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)40164120.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel
1 Piece(s) 12 Day(s) 6835.01~80.00No40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)50214721.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel
1 Piece(s) 12 Day(s) 8535.01~80.00No40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)65215824.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Fitting Material Steel Screw T or Mounting Screw Hole M M12×1.75
Load Category Light Load Axial length L(mm) 35 (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish
Swiveling/Fixed Swiveling Part Number EA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)