(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Caster 320S/315S/313S Wheel Diameter 100-150mm (Part Numbers)

Stainless Steel Caster 320S/315S/313S Wheel Diameter 100-150mm

An all-stainless steel caster with excellent corrosion resistance and water resistance. Ideal for hand trucks, equipment, etc., used in environments where rust and corrosion are unacceptable, such as food factories, shops, offices, etc.

PDF

Part Number

Configured Part Number is shown.

315S-MCB125

 
Part Number
315S-MCB125
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Variety of Vehicles Wheel configuration
1 Piece(s) Quote 168140.01~220.00With Rotation Stopper150[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)102102125431443814419MCBMC Nylon Integral Wheel With Radial Ball Bearing

Loading...

  1. 1

Basic Information

Caster Type Swiveling Direct Mount Plate Fitting Material Stainless Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 (Metal Fitting/Main Body) Processing - Finish All Stainless
Swiveling/Fixed Swiveling Part Number S

Please check the type/dimensions/specifications of the part 315S-MCB125 in the Stainless Steel Caster 320S/315S/313S Wheel Diameter 100-150mm series.

Products like this...

Part Number
313S-N100
313S-N125
313S-N150
315S-MCB150
315S-N100
315S-N125
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Variety of Vehicles Wheel configuration
1 Piece(s) 12 Day(s) 13280.01~140.00With Rotation Stopper120[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)68(71)68(71)9090100329135--NNylon Integral Wheel with Resin Bushing
1 Piece(s) 12 Day(s) 168140.01~220.00With Rotation Stopper150[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75(80)75(80)1021021253510738--NNylon Integral Wheel with Resin Bushing
1 Piece(s) 12 Day(s) 190140.01~220.00With Rotation Stopper160[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75(80)75(80)1021021503511741--NNylon Integral Wheel with Resin Bushing
1 Piece(s) Quote 190140.01~220.00With Rotation Stopper160[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75(80)75(80)102102150431524115219MCBMC Nylon Integral Wheel With Radial Ball Bearing
1 Piece(s) 12 Day(s) 13280.01~140.00With Rotation Stopper120[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)68(71)68(71)9090100321293512912NNylon Integral Wheel with Resin Bushing
1 Piece(s) 12 Day(s) 168140.01~220.00With Rotation Stopper150[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75(80)75(80)102102125351443814419NNylon Integral Wheel with Resin Bushing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)