(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

02 Series Stack Type A / B Port Throttle Valve

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MT-02W-55

 
Part Number
MT-02W-55
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Max. Operating Pressure Mpa{kgf/cm2} 25{250} Control Method Meter-Out Control Nominal Diameter 1/4B(8A)
Control Port A, B Port Max. Flow(L/min) 40 Check Valve Cracking Pressure Mpa {kgf/cm2} 0.08{0.8}
Applicable Fluid Petroleum Based Hydraulic Oil, Water and Glycol Based Hydraulic Oil

Please check the type/dimensions/specifications of the part MT-02W-55 in the 02 Series Stack Type A / B Port Throttle Valve series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)