(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Standard Controller for Vibration Equipment (Small Vibration Equipment) and Electromagnetic Vibration Equipment C4-5B

Standard Controller for Vibration Equipment (Small Vibration Equipment) and Electromagnetic Vibration Equipment C4-5B

Optimal control for electromagnetic feeders.

[Features]
·It is a controller that can be widely applied to various electromagnetic vibration devices.
·It is capable of freely adjusting vibrations using the front dial and fully demonstrates capabilities according to application and objective

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C4-5B

 
Part Number
C4-5B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Type Controller Compatible Vibrator V-2B/V-4C/V-10A/V-20B/V-30C/VG-60/VG-80

Please check the type/dimensions/specifications of the part C4-5B in the Standard Controller for Vibration Equipment (Small Vibration Equipment) and Electromagnetic Vibration Equipment C4-5B series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)