(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor Bracket Stainless Steel/Mounting Base Saddle base F

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FSFMSF008-10S
FSFMSF014-16S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSWidth Length 1 Compatible saddle
1 Piece(s) 16 Day(s) or more 107015φ8/10/12, □10/12
1 Piece(s) 11 Day(s) or more 108020φ14/16

Loading...

  1. 1

Basic Information

Material SUS304 Surface Treatment No Plate Thickness t 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)