(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor BracketFlexibleStainless Steel/XY JointXY Free Joint HD XY fixed joint

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FSFMHC008-12S
FSFMHC008-16S
FSFMHC014-16S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable shaft
1 Piece(s) 11 Day(s) or more 10φ8/10/12, □10/12 ⇔ φ8/10/12, □10/12
1 Piece(s) 15 Day(s) or more 10φ8/10/12, □10/12 ⇔ φ14/16
1 Piece(s) 11 Day(s) or more 10φ14/16 ⇔ φ14/16

Loading...

  1. 1

Basic Information

Material SUS304 Surface Treatment No Plate Thickness t 6.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)