(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flow Regulator Modular Valve (Part Numbers)

Flow Regulator Modular Valve

[Features]
· A modularized flow control valve that is used for controlling the speed of actuators.
· Available in a variety of models; including those with A/B port control, A or B port control, and P or T port control.
· Features a maximum operating pressure of 25, 35MPa (255, 357kgf/cm2).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCheck Valve Cracking Pressure
(MPa)
Control Port Control Method Handle

Loading...

Basic Information

Nominal Diameter (size) 1/8 Max. Operating Pressure(MPa) 25 Max. Flow(ℓ/min) 50
Control Function Standard Design number 20 Check Valve Available
Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)